(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Leverage Diagonal Cutters 7412 (Part Numbers)

Part Number

Configured Part Number is shown.

7412180

 
Part Number
7412180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,485,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 180 With or without Spring Included Piano Wire Cutting Performance(φ/mm) 2.2
Hard Wire Cutting Capacity(mm φ) 2.7 Material Oil quenched tempered chrome vanadium electric steel Trusco Code 446-8872

Please check the type/dimensions/specifications of the part 7412180 in the High Leverage Diagonal Cutters 7412 series.

Tech Support