(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Leverage Combination Pliers 0205 (0205180)

Part Number

Configured Part Number is shown.

0205180

 
Part Number
0205180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Piano Wire Cutting Performance
(φ/mm)
Hard Wire Cutting Capacity
(mm φ)
Trusco Code

1,153,846 IDR

1 Piece(s) 12 Day(s) 18022.5497-2384

Loading...

  1. 1

Basic Information

Product Category Pliers Material Oil quenched and tempered high-grade special tool steel Fall prevention string attaching hole None

Please check the type/dimensions/specifications of the part 0205180 in the High Leverage Combination Pliers 0205 series.

Products like this...

Part Number
0205200
0205225
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Piano Wire Cutting Performance
(φ/mm)
Hard Wire Cutting Capacity
(mm φ)
Trusco Code

1,201,538 IDR

1 Piece(s) 12 Day(s) 2002.22.8497-2392

1,350,769 IDR

1 Piece(s) 12 Day(s) 2252.53497-2406

Tech Support