(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gripping Plier

Part Number

Configured Part Number is shown.

 
Part Number
3111160
3121160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip Angle
(°)
Trusco Code

1,153,846 IDR

1 Piece(s) 12 Day(s) -446-7671

1,309,847 IDR

1 Piece(s) 12 Day(s) 45446-7680

Loading...

  1. 1

Basic Information

Product Category Pliers Overall Length(mm) 160 Material Oil quenched tempered chrome vanadium electric steel
Tip Shape E x F(mm) 2.0 x 2.5

Tech Support