(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Glass Nibbling Pincers (9151160)

Part Number

Configured Part Number is shown.

9151160

 
Part Number
9151160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip Thickness
(mm)
Trusco Code

783,847 IDR

1 Piece(s) 12 Day(s) 9.5786-4639

Loading...

  1. 1

Basic Information

Overall Length(mm) 160 Material Oil quenched and tempered special tool steel

Please check the type/dimensions/specifications of the part 9151160 in the Glass Nibbling Pincers series.

Products like this...

Part Number
9171160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip Thickness
(mm)
Trusco Code

1,093,231 IDR

1 Piece(s) 12 Day(s) 4786-4655

Tech Support