(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electronics Super Knips 7871 (7871125)

Part Number

Configured Part Number is shown.

7871125

 
Part Number
7871125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMedium Hard Wire Cutting Capacity
(mm φ)
Trusco Code

1,107,692 IDR

1 Piece(s) 1 Day(s) 0.2 to 1.6446-9186

Loading...

  1. 1

Basic Information

Overall Length(mm) 125 With or without Spring Included Hard Wire Cutting Capacity(mm φ) 1.2

Please check the type/dimensions/specifications of the part 7871125 in the Electronics Super Knips 7871 series.

Products like this...

Part Number
7871125ESD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMedium Hard Wire Cutting Capacity
(mm φ)
Trusco Code

1,166,154 IDR

1 Piece(s) 12 Day(s) 1.2831-4537

Tech Support