(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electronics Plier (3511115)

Part Number

Configured Part Number is shown.

3511115

 
Part Number
3511115
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip Shape E x F
(mm)
Trusco Code

1,237,539 IDR

1 Piece(s) Quote 2.0 x 4.0446-7761

Loading...

  1. 1

Basic Information

Product Category Pliers Overall Length(mm) 115 Material Oil quenched and tempered special tool steel

Please check the type/dimensions/specifications of the part 3511115 in the Electronics Plier series.

Products like this...

Part Number
3521115
3531115
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip Shape E x F
(mm)
Trusco Code

1,224,615 IDR

1 Piece(s) 12 Day(s) 2.0 x 1.5446-7795

1,237,539 IDR

1 Piece(s) Quote 2.0 x 1.0446-7825

Tech Support