(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electronics ESD Diagonal Cutters

Part Number

Configured Part Number is shown.

 
Part Number
7702115ESD
7712115ESD
7722115ESD
7732115ESD
7742115ESD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSoft Wire Cutting Capacity
(mm φ)
Hard Wire Cutting Capacity
(mm φ)
Trusco Code

1,794,154 IDR

1 Piece(s) 12 Day(s) 0.3 to 1.60.6446-8970

2,062,308 IDR

1 Piece(s) 12 Day(s) 0.3 to 0.60.6446-9011

1,794,154 IDR

1 Piece(s) 12 Day(s) 0.3 to 1.3-446-9054

1,969,539 IDR

1 Piece(s) 12 Day(s) 0.3 to 1.30.5446-9089

1,876,616 IDR

1 Piece(s) 12 Day(s) 0.3 to 1.3-446-9101

Loading...

  1. 1

Basic Information

Overall Length(mm) 115 Material Oil quenched and tempered special tool steel

Tech Support