(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electronics Diagonal Cutters

Part Number

Configured Part Number is shown.

 
Part Number
7601125
7622125
7681125
7701115
7701130
7702115
7702130
7711115
7712115
7722115
7722130
7732115
7742115
7742130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
With or without Spring Piano Wire Cutting Performance
(φ/mm)
Soft Wire Cutting Capacity
(mm φ)
Hard Wire Cutting Capacity
(mm φ)
Material Trusco Code

990,000 IDR

1 Piece(s) 12 Day(s) 125-0.60.4 to 3.01.5Oil quenched and tempered vanadium electric steel446-8911

1,227,385 IDR

1 Piece(s) 12 Day(s) 125Included-0.4 to 2.5-Oil quenched and tempered vanadium electric steel446-8929

1,041,539 IDR

1 Piece(s) 12 Day(s) 125--0.4 to 1.70.8Oil quenched and tempered vanadium electric steel446-8937

1,495,231 IDR

1 Piece(s) 12 Day(s) 115Included-0.3 to 1.60.6Oil quenched and tempered special tool steel446-8945

1,588,154 IDR

1 Piece(s) 12 Day(s) 130Included-0.3 to 2.00.8Oil quenched and tempered special tool steel446-8953

1,712,000 IDR

1 Piece(s) 12 Day(s) 115Included-0.3 to 1.60.6Oil quenched and tempered special tool steel446-8961

1,804,924 IDR

1 Piece(s) 12 Day(s) 130Included-0.3 to 2.00.8Oil quenched and tempered special tool steel446-8988

1,712,000 IDR

1 Piece(s) 12 Day(s) 115Included-0.3 to 1.60.6Oil quenched and tempered special tool steel446-8996

1,969,539 IDR

1 Piece(s) 12 Day(s) 115Included-0.3 to 1.60.6Oil quenched and tempered special tool steel446-9003

1,712,000 IDR

1 Piece(s) 12 Day(s) 115Included-0.3 to 1.3-Oil quenched and tempered special tool steel446-9046

1,773,847 IDR

1 Piece(s) 12 Day(s) 130Included-0.3 to 2.0-Oil quenched and tempered special tool steel446-9062

1,856,308 IDR

1 Piece(s) 12 Day(s) 115Included-0.3 to 1.30.5Oil quenched and tempered special tool steel446-9071

1,815,077 IDR

1 Piece(s) 12 Day(s) 115Included-0.3 to 1.3-Oil quenched and tempered special tool steel446-9097

1,856,308 IDR

1 Piece(s) 12 Day(s) 130Included-0.3 to 1.6-Oil quenched and tempered special tool steel446-9119

Loading...

  1. 1

Tech Support