(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Combination Pliers 301

Part Number

Configured Part Number is shown.

 
Part Number
0301140
0301160
0301180
0301200
0301250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Soft Hard Wire Cutting Capacity
(mm φ)
Hard Wire Cutting Capacity
(mm φ)
Trusco Code

598,462 IDR

1 Piece(s) 12 Day(s) 1402.81.8471-3281

589,231 IDR

1 Piece(s) 12 Day(s) 1603.12471-3290

612,308 IDR

1 Piece(s) 12 Day(s) 1803.42.2471-3303

722,000 IDR

1 Piece(s) 12 Day(s) 2003.82.5471-3311

1,144,616 IDR

1 Piece(s) 12 Day(s) 2503.82.5471-3320

Loading...

  1. 1

Basic Information

Product Category Pliers Material Oil quenched and tempered high-grade special tool steel Fall prevention string attaching hole None

Tech Support