(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circlip Pliers 4623 (4623A01)

Part Number

Configured Part Number is shown.

4623A01

 
Part Number
4623A01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

969,385 IDR

1 Piece(s) 12 Day(s) 1250.93 to 10831-4561

Loading...

  1. 1

Basic Information

Product Category Pliers With or without Spring Included Material Quenched and tempered chrome-vanadium electric steel
Claw Shape 90° bent claw

Please check the type/dimensions/specifications of the part 4623A01 in the Circlip Pliers 4623 series.

Products like this...

Part Number
4623A11
4623A21
4623A31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

935,385 IDR

1 Piece(s) 12 Day(s) 1251.310 to 25831-4562

1,004,615 IDR

1 Piece(s) 12 Day(s) 1701.819 to 60831-4563

1,134,770 IDR

1 Piece(s) 12 Day(s) 2002.340 to 100831-4564

Tech Support