(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circlip Pliers 4431 (4431J02)

Part Number

Configured Part Number is shown.

4431J02

 
Part Number
4431J02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

692,308 IDR

1 Piece(s) 12 Day(s) 1400.98 to 13471-3567

Loading...

  1. 1

Basic Information

Product Category Pliers Material Quenched and tempered chrome-vanadium electric steel Claw Shape 45° bent claw

Please check the type/dimensions/specifications of the part 4431J02 in the Circlip Pliers 4431 series.

Products like this...

Part Number
4431J12
4431J22
4431J32
4431J42
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

692,308 IDR

1 Piece(s) 12 Day(s) 1401.312 to 25471-3575

727,692 IDR

1 Piece(s) 12 Day(s) 1801.819 to 60471-3583

814,924 IDR

1 Piece(s) 12 Day(s) 2252.340 to 100471-3591

1,350,769 IDR

1 Piece(s) 1 Day(s) 3103.285 to 140471-3605

Tech Support