(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circlip Pliers 4631 (4631A02)

Part Number

Configured Part Number is shown.

4631A02

 
Part Number
4631A02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

794,000 IDR

1 Piece(s) 12 Day(s) 1300.93 to 10446-8252

Loading...

  1. 1

Basic Information

Product Category Pliers With or without Spring Included Material Quenched and tempered chrome-vanadium electric steel
Claw Shape 45° bent claw

Please check the type/dimensions/specifications of the part 4631A02 in the Circlip Pliers 4631 series.

Products like this...

Part Number
4631A12
4631A22
4631A32
4631A42
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

750,769 IDR

1 Piece(s) 12 Day(s) 1301.310 to 25446-8261

820,000 IDR

1 Piece(s) 12 Day(s) 1851.819 to 60471-3630

907,539 IDR

1 Piece(s) 12 Day(s) 2102.340 to 100471-3648

1,557,385 IDR

1 Piece(s) 12 Day(s) 3103.285 to 140471-3656

Tech Support