(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circlip Pliers 4613

Part Number

Configured Part Number is shown.

 
Part Number
4613A0
4613A1
4613A2
4613A3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

897,077 IDR

1 Piece(s) 12 Day(s) 1400.93 to 10446-8180

866,308 IDR

1 Piece(s) 12 Day(s) 1401.310 to 25446-8198

990,000 IDR

1 Piece(s) 12 Day(s) 1801.819 to 60446-8201

1,083,077 IDR

1 Piece(s) 12 Day(s) 2102.340 to 100446-8210

Loading...

  1. 1

Basic Information

Product Category Pliers Material Quenched and tempered chrome-vanadium electric steel Claw Shape Straight Claw

Tech Support