(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circlip Pliers 4611

Part Number

Configured Part Number is shown.

 
Part Number
4611A1
4611A3
4611A4
4611G1
4611G3
4611G4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
With or without Spring Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Material Trusco Code

669,231 IDR

1 Piece(s) 12 Day(s) 140-1.310 to 25Quenched and tempered chrome-vanadium electric steel446-8147

804,462 IDR

1 Piece(s) 1 Day(s) 210-2.340 to 100Quenched and tempered chrome-vanadium electric steel446-8163

1,392,154 IDR

1 Piece(s) 1 Day(s) 320-3.285 to 140Quenched and tempered chrome-vanadium electric steel446-8171

804,462 IDR

1 Piece(s) 12 Day(s) 140Included1.34 to 7Chrome-vanadium steel, forged product, oil quenched831-4541

843,077 IDR

1 Piece(s) 12 Day(s) 140Included2.314 to 18Chrome-vanadium steel, forged product, oil quenched831-4543

907,539 IDR

1 Piece(s) 12 Day(s) 180Included3.220 to 30Chrome-vanadium steel, forged product, oil quenched831-4544

Loading...

  1. 1

Basic Information

Product Category Pliers Claw Shape Straight Claw

Tech Support