(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circlip Pliers 4421 (4421J01)

Part Number

Configured Part Number is shown.

4421J01

 
Part Number
4421J01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

669,231 IDR

1 Piece(s) 12 Day(s) 1300.98 to 13446-8074

Loading...

  1. 1

Basic Information

Product Category Pliers Material Quenched and tempered chrome-vanadium electric steel Claw Shape 90° bent claw

Please check the type/dimensions/specifications of the part 4421J01 in the Circlip Pliers 4421 series.

Products like this...

Part Number
4421J11
4421J31
4421J41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

669,231 IDR

1 Piece(s) 12 Day(s) 1301.312 to 25446-8082

794,000 IDR

1 Piece(s) 12 Day(s) 2152.340 to 100471-3541

1,361,385 IDR

1 Piece(s) 1 Day(s) 3003.285 to 140471-3559

Tech Support