(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circlip Pliers 4413

Part Number

Configured Part Number is shown.

 
Part Number
4413J0
4413J1
4413J2
4413J3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

796,923 IDR

1 Piece(s) 12 Day(s) 1400.98 to 13446-8023

796,923 IDR

1 Piece(s) 12 Day(s) 1401.312 to 25446-8031

866,308 IDR

1 Piece(s) 12 Day(s) 1801.819 to 60446-8040

979,847 IDR

1 Piece(s) 12 Day(s) 2252.340 to 100446-8058

Loading...

  1. 1

Basic Information

Product Category Pliers Material Quenched and tempered chrome-vanadium electric steel Claw Shape Straight Claw

Tech Support