(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Assembly Plier

Part Number

Configured Part Number is shown.

2801200

 
Part Number
2801200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,166,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Category Pliers Overall Length(mm) 200 Material Oil quenched and tempered special tool steel
Tip Shape E x F(mm) 4.0 x 10.5 Trusco Code 446-7591

Please check the type/dimensions/specifications of the part 2801200 in the Assembly Plier series.

Tech Support