(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Snipe Nose Side Cutting Pliers

Part Number

Configured Part Number is shown.

 
Part Number
2501125
2501140
2502140
2502160
2503125
2505140
2505160
2521160
2525160
2611200
2612200
2612200TBK
2615200
2615200TBK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Medium Hard Wire Cutting Capacity
(mm φ)
Hard Wire Cutting Capacity
(mm φ)
Material Tip Shape E x F
(mm)
Trusco Code

750,769 IDR

1 Piece(s) 12 Day(s) 125-1.6Oil quenched and tempered high-grade special tool steel2.5 x 1.8446-7442

761,538 IDR

1 Piece(s) 12 Day(s) 140-1.6Oil quenched and tempered high-grade special tool steel2.5 x 2.0446-7451

897,077 IDR

1 Piece(s) 12 Day(s) 140-1.6Quenched chrome vanadium steel2.5 x 2.0446-7477

837,540 IDR

1 Piece(s) Quote 160-1.6Quenched chrome vanadium steel3.0 x 2.5446-7485

923,077 IDR

1 Piece(s) 12 Day(s) 1252.21.6Oil quenched and tempered high-grade special tool steel-471-3516

1,021,231 IDR

1 Piece(s) 12 Day(s) 1402.51.6Oil quenched and tempered high-grade special tool steel-471-3524

1,062,462 IDR

1 Piece(s) 12 Day(s) 1602.51.6Oil quenched and tempered high-grade special tool steel-471-3532

897,077 IDR

1 Piece(s) 12 Day(s) 160-1.6Oil quenched and tempered high-grade special tool steel3.0 x 2.5446-7507

1,201,538 IDR

1 Piece(s) 12 Day(s) 160-1.6Oil quenched and tempered high-grade special tool steel3.0 x 2.5446-7515

981,538 IDR

1 Piece(s) 12 Day(s) 2003.22.2Oil quenched and tempered vanadium steel3.0 x 2.5446-7531

1,107,692 IDR

1 Piece(s) 12 Day(s) 2003.22.2Quenched chrome vanadium steel3.0 x 2.5446-7540

1,640,000 IDR

1 Piece(s) 12 Day(s) 2003.22.2Oil quenched and tempered vanadium steel3.0 x 2.5836-8986

1,235,385 IDR

1 Piece(s) 12 Day(s) 2003.22.2Quenched chrome vanadium steel3.0 x 2.5116-3349

1,778,462 IDR

1 Piece(s) 12 Day(s) 2003.22.2Oil quenched and tempered vanadium steel3.0 x 2.5836-8987

Loading...

  1. 1

Basic Information

Product Category Pliers

Tech Support