(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Side Cutting Pliers (PV106)

Part Number

Configured Part Number is shown.

PV106

Part Number
PV106
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct Category Overall Length
(mm)
With or without Spring Copper Wire Cutting Performance
(φ/mm)
Hard Wire Cutting Capacity
(mm φ)
Soft Wire Cutting Capacity
(mm φ)
Material Trusco Code

626,462 IDR

1 Piece(s) 12 Day(s) Pliers163Not Included-1.82.3Marutoloy II (SK7MF2)828-3851

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PV106 in the Side Cutting Pliers series.

Products like this...

Part Number
HPCD04
PV107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct Category Overall Length
(mm)
With or without Spring Copper Wire Cutting Performance
(φ/mm)
Hard Wire Cutting Capacity
(mm φ)
Soft Wire Cutting Capacity
(mm φ)
Material Trusco Code

571,231 IDR

1 Piece(s) 12 Day(s) -110-1.6-1.4-828-3808

656,462 IDR

1 Piece(s) 12 Day(s) Pliers188Included-22.6Marutoloy II (SK7MF2)828-3852

Tech Support