(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Nose Pliers

Part Number

Configured Part Number is shown.

Part Number
HLCD04
HLCD24
HLD04
HLD14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Copper Wire Cutting Performance
(φ/mm)
Soft Wire Cutting Capacity
(mm φ)
Trusco Code

634,000 IDR

1 Piece(s) 12 Day(s) 1261.41.2828-3792

593,693 IDR

1 Piece(s) 12 Day(s) 126--828-3794

621,538 IDR

1 Piece(s) 12 Day(s) 1201.41.2828-3795

558,462 IDR

1 Piece(s) 12 Day(s) 124--828-3796

Loading...

  1. 1

Basic Information

With or without Spring Included

Tech Support