(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Duty Diagonal Cutting Pliers

Part Number

Configured Part Number is shown.

Part Number
N205
N205S
N206
N206S
N207
N217
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
With or without Spring Hard Wire Cutting Capacity
(mm φ)
Soft Wire Cutting Capacity
(mm φ)
Trusco Code

520,154 IDR

1 Piece(s) 12 Day(s) 133Not Included1.62760-8357

545,847 IDR

1 Piece(s) 12 Day(s) 133Included1.62760-8365

552,924 IDR

1 Piece(s) 12 Day(s) 163Not Included1.82.3760-8373

580,308 IDR

1 Piece(s) 12 Day(s) 163Included1.82.3760-8381

634,923 IDR

1 Piece(s) 1 Day(s) 188-22.3760-8390

722,770 IDR

1 Piece(s) 12 Day(s) 183-22.8828-3832

Loading...

  1. 1

Tech Support