(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cross-Over Tweezers

Cross-Over Tweezers

Standard Unit Price:
516,000 IDR-
Days to Ship :
12 Day(s)

Basic Specifications

  • Material
    High Strength Spring Steel
Part Number
Overall Length(mm)

Refine by

  • 125
  • 160
  • Clear
Width(mm)

Refine by

  • 10.15
  • 10.55
  • 11.7
  • Clear
Trusco Code

Refine by

  • 835-5192
  • 835-5190
  • 835-5188
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
125
10.15
835-5188
12 Day(s)
516,000 IDR

Part Number : 928418
Days to Ship 12 Day(s)
Standard Unit Price 516,000 IDR

Specificationtitle

  • Overall Length(mm)
    125
  • Width(mm)
    10.15
  • Material
    High Strength Spring Steel
  • Trusco Code
    835-5188
  • Surface Treatment
    Nickel Coating
160
10.55
835-5190
12 Day(s)
773,385 IDR

Part Number : 929491
Days to Ship 12 Day(s)
Standard Unit Price 773,385 IDR

Specificationtitle

  • Overall Length(mm)
    160
  • Width(mm)
    10.55
  • Material
    High Strength Spring Steel
  • Trusco Code
    835-5190
  • Surface Treatment
    -
160
11.7
835-5192
12 Day(s)
856,154 IDR

Part Number : 929590
Days to Ship 12 Day(s)
Standard Unit Price 856,154 IDR

Specificationtitle

  • Overall Length(mm)
    160
  • Width(mm)
    11.7
  • Material
    High Strength Spring Steel
  • Trusco Code
    835-5192
  • Surface Treatment
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support