(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plastic Tweezers

Plastic Tweezers

Standard Unit Price:
134,000 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Overall Length(mm)
    130
  • Width(mm)
    12.4
  • Material
    Plastic
  • Trusco Code
    835-5184
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
134,000 IDR

Part Number : 926984
Days to Ship 12 Day(s)
Standard Unit Price 134,000 IDR

Specificationtitle

  • Overall Length(mm)
    130
  • Width(mm)
    12.4
  • Material
    Plastic
  • Trusco Code
    835-5184

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support