(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Solid Carbide 5-Flute Long Shank End Mill for Aluminum

Part Number

Configured Part Number is shown.

AL3LS5

 
Part Number
AL3LS5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,456,923 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 5 Blade length (ℓ)(mm) 7.5 Shank diameter (d)(mm) 4
Overall Length (L)(mm) 80 Material Carbide Alloy Surface treatment No Coating
Twisting Angle 45° Trusco Code 425-0176

Please check the type/dimensions/specifications of the part AL3LS5 in the Solid Carbide 5-Flute Long Shank End Mill for Aluminum series.

Tech Support