(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Solid Carbide 4-Flute Long Shank End Mill for Aluminum

Part Number

Configured Part Number is shown.

AL3LS12

 
Part Number
AL3LS12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,469,231 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 12 Blade length (ℓ)(mm) 18 Shank diameter (d)(mm) 10
Overall Length (L)(mm) 150 Material Carbide Alloy Surface treatment No Coating
Twisting Angle 45° Trusco Code 425-0168

Please check the type/dimensions/specifications of the part AL3LS12 in the Solid Carbide 4-Flute Long Shank End Mill for Aluminum series.

Tech Support