(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MUGEN-Coating 4-Flute End Mill for Deep Rib with Long Neck

Part Number

Configured Part Number is shown.

 
Part Number
MHR4301X4
MHR4301X6
MHR4301X8
MHR4301X10
MHR4301X12
MHR4301X16
MHR4301.1X6
MHR4301.1X10
MHR4301.1X16
MHR4301.2X6
MHR4301.2X8
MHR4301.2X10
MHR4301.2X12
MHR4301.2X16
MHR4301.3X6
MHR4301.3X12
MHR4301.3X18
MHR4301.4X6
MHR4301.4X8
MHR4301.4X10
MHR4301.4X12
MHR4301.4X14
MHR4301.4X16
MHR4301.4X22
MHR4301.5X6
MHR4301.5X8
MHR4301.5X14
MHR4301.5X18
MHR4301.5X20
MHR4301.6X6
MHR4301.6X8
MHR4301.6X10
MHR4301.6X12
MHR4301.6X14
MHR4301.6X16
MHR4301.6X18
MHR4301.6X20
MHR4301.6X26
MHR4301.7X6
MHR4301.7X14
MHR4301.7X24
MHR4301.8X6
MHR4301.8X8
MHR4301.8X10
MHR4301.8X12
MHR4301.8X14
MHR4301.8X16
MHR4301.8X18
MHR4301.8X20
MHR4301.8X25
MHR4301.9X6
MHR4301.9X16
MHR4301.9X28
MHR4302X6
MHR4302X8
MHR4302X10
MHR4302X12
MHR4302X14
MHR4302X16
MHR4302X18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Length Excl. Head
(mm)
Trusco Code

686,154 IDR

1 Piece(s) 12 Day(s) 11.54504425-6808

686,154 IDR

1 Piece(s) 12 Day(s) 11.54506425-6816

686,154 IDR

1 Piece(s) Quote 11.54508425-6824

686,154 IDR

1 Piece(s) 12 Day(s) 11.545010425-6778

686,154 IDR

1 Piece(s) Quote 11.545012425-6786

1,096,923 IDR

1 Piece(s) Quote 11.545016425-6794

1,200,000 IDR

1 Piece(s) Quote 1.11.74506425-6263

1,200,000 IDR

1 Piece(s) Quote 1.11.745010425-6247

1,543,077 IDR

1 Piece(s) Quote 1.11.746016425-6255

686,154 IDR

1 Piece(s) 12 Day(s) 1.21.84506425-6301

686,154 IDR

1 Piece(s) Quote 1.21.84508425-6310

686,154 IDR

1 Piece(s) Quote 1.21.845010425-6271

686,154 IDR

1 Piece(s) Quote 1.21.845012425-6280

960,000 IDR

1 Piece(s) Quote 1.21.846016425-6298

1,200,000 IDR

1 Piece(s) Quote 1.31.94506425-6344

1,200,000 IDR

1 Piece(s) Quote 1.31.945012425-6328

1,543,077 IDR

1 Piece(s) Quote 1.31.946018425-6336

686,154 IDR

1 Piece(s) Quote 1.42.14506425-6409

686,154 IDR

1 Piece(s) Quote 1.42.14508425-6417

686,154 IDR

1 Piece(s) Quote 1.42.145010425-6352

686,154 IDR

1 Piece(s) Quote 1.42.145012425-6361

686,154 IDR

1 Piece(s) Quote 1.42.146014425-6379

960,000 IDR

1 Piece(s) Quote 1.42.146016425-6387

1,233,846 IDR

1 Piece(s) Quote 1.42.146022425-6395

686,154 IDR

1 Piece(s) 12 Day(s) 1.52.34506425-6484

686,154 IDR

1 Piece(s) Quote 1.52.34508425-6492

686,154 IDR

1 Piece(s) Quote 1.52.346014425-6441

686,154 IDR

1 Piece(s) Quote 1.52.346018425-6468

686,154 IDR

1 Piece(s) Quote 1.52.346020425-6476

686,154 IDR

1 Piece(s) Quote 1.62.44506425-6573

686,154 IDR

1 Piece(s) 12 Day(s) 1.62.44508425-6581

686,154 IDR

1 Piece(s) Quote 1.62.445010425-6506

686,154 IDR

1 Piece(s) Quote 1.62.445012425-6514

686,154 IDR

1 Piece(s) Quote 1.62.446014425-6522

686,154 IDR

1 Piece(s) 12 Day(s) 1.62.446016425-6531

686,154 IDR

1 Piece(s) Quote 1.62.446018425-6549

686,154 IDR

1 Piece(s) Quote 1.62.446020425-6557

1,576,923 IDR

1 Piece(s) Quote 1.62.447026425-6565

856,923 IDR

1 Piece(s) Quote 1.72.54506425-6611

856,923 IDR

1 Piece(s) Quote 1.72.546014425-6590

2,056,923 IDR

1 Piece(s) Quote 1.72.547024425-6603

686,154 IDR

1 Piece(s) 12 Day(s) 1.82.74506425-6697

686,154 IDR

1 Piece(s) Quote 1.82.74508425-6701

686,154 IDR

1 Piece(s) 12 Day(s) 1.82.745010425-6620

686,154 IDR

1 Piece(s) Quote 1.82.745012425-6638

686,154 IDR

1 Piece(s) Quote 1.82.746014425-6646

686,154 IDR

1 Piece(s) 12 Day(s) 1.82.746016425-6654

686,154 IDR

1 Piece(s) Quote 1.82.746018425-6662

686,154 IDR

1 Piece(s) Quote 1.82.746020425-6671

960,000 IDR

1 Piece(s) Quote 1.82.747025425-6689

1,200,000 IDR

1 Piece(s) Quote 1.92.84506425-6735

1,200,000 IDR

1 Piece(s) Quote 1.92.846016425-6719

1,543,077 IDR

1 Piece(s) Quote 1.92.847028425-6727

686,154 IDR

1 Piece(s) Quote 234506425-6964

686,154 IDR

1 Piece(s) Quote 234508425-6972

686,154 IDR

1 Piece(s) Quote 2345010425-6883

686,154 IDR

1 Piece(s) Quote 2345012425-6891

686,154 IDR

1 Piece(s) 12 Day(s) 2346014425-6905

686,154 IDR

1 Piece(s) 12 Day(s) 2346016425-6913

686,154 IDR

1 Piece(s) Quote 2346018425-6921

Loading...

Basic Information

Material Micro Grain Carbide Surface treatment Infinite Coating Twisting Angle 30°

Tech Support