(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MUGEN-Coating Three-flute End Mill

Part Number

Configured Part Number is shown.

 
Part Number
MSE3453
MSE3454
MSE3455
MSE3456
MSE3458
MSE34510
MSE34512
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Trusco Code

1,063,077 IDR

1 Piece(s) 12 Day(s) 38650426-7311

1,113,846 IDR

1 Piece(s) 12 Day(s) 410650426-7320

1,200,000 IDR

1 Piece(s) Quote 513655426-7338

1,233,846 IDR

1 Piece(s) 12 Day(s) 615655426-7346

1,977,231 IDR

1 Piece(s) Quote 820865426-7354

2,323,231 IDR

1 Piece(s) 12 Day(s) 10251075426-7290

3,566,154 IDR

1 Piece(s) Quote 12301280426-7303

Loading...

  1. 1

Basic Information

Material Micro Grain Carbide Surface treatment Infinite Coating Twisting Angle 45°

Tech Support