(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MUGEN-COATING LEAD25 End Mill

Part Number

Configured Part Number is shown.

 
Part Number
MX2250.3
MX2250.4
MX2250.5
MX2250.8
MX2251
MX2251.2
MX2251.5
MX2251.8
MX2252
MX2252.5
MX2253
MX2254
MX2255
MX2256
MX2257
MX2258
MX2259
MX22510
MX22512
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Trusco Code

609,847 IDR

1 Piece(s) 12 Day(s) 0.30.3445426-8831

692,154 IDR

1 Piece(s) Quote 0.40.4445426-8849

346,000 IDR

1 Piece(s) Quote 0.50.5445426-8857

346,000 IDR

1 Piece(s) Quote 0.80.8445426-8865

313,231 IDR

1 Piece(s) Quote 11445426-8873

346,000 IDR

1 Piece(s) Quote 1.21.2445426-8881

313,231 IDR

1 Piece(s) Quote 1.51.5445426-8890

346,000 IDR

1 Piece(s) Quote 1.81.8445426-8903

313,231 IDR

1 Piece(s) Quote 22445426-8938

313,231 IDR

1 Piece(s) Quote 2.52.5445426-8946

395,693 IDR

1 Piece(s) Quote 33645426-8954

428,308 IDR

1 Piece(s) Quote 44645426-8962

478,000 IDR

1 Piece(s) 12 Day(s) 55650426-8971

510,770 IDR

1 Piece(s) 12 Day(s) 66650426-8989

1,581,693 IDR

1 Piece(s) Quote 77865426-8997

1,301,847 IDR

1 Piece(s) Quote 77865426-9004

2,306,770 IDR

1 Piece(s) Quote 991075426-9012

1,697,077 IDR

1 Piece(s) Quote 10101075426-8911

2,306,770 IDR

1 Piece(s) Quote 12121280426-8920

Loading...

  1. 1

Basic Information

Material Micro Grain Carbide Surface treatment Infinite Coating

Tech Support