(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MUGEN-Coating Four-flute Power End Mill

Part Number

Configured Part Number is shown.

 
Part Number
MSX4403
MSX4404
MSX4405
MSX4406
MSX4407
MSX4408
MSX4409
MSX44010
MSX44011
MSX44012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Trusco Code

1,063,077 IDR

1 Piece(s) Quote 38655426-8571

1,113,846 IDR

1 Piece(s) 12 Day(s) 411655426-8580

1,285,231 IDR

1 Piece(s) Quote 513655426-8598

1,233,846 IDR

1 Piece(s) 12 Day(s) 613655426-8601

1,783,077 IDR

1 Piece(s) Quote 719860426-8610

1,783,077 IDR

1 Piece(s) Quote 819860426-8628

2,073,846 IDR

1 Piece(s) Quote 9221070426-8636

2,073,846 IDR

1 Piece(s) Quote 10221070426-8547

3,395,385 IDR

1 Piece(s) Quote 11261280426-8555

3,069,231 IDR

1 Piece(s) Quote 12261280426-8563

Loading...

  1. 1

Basic Information

Material Micro Grain Carbide Surface treatment Infinite Coating Twisting Angle 35°, 38°

Tech Support