(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MUGEN-Coating 4-Flute LEAD45 End Mill

Part Number

Configured Part Number is shown.

 
Part Number
MX4451
MX4451.5
MX4452
MX4452.5
MX4453
MX4453.5
MX4454
MX4454.5
MX4455
MX4455.5
MX4456
MX4458
MX44510
MX44512
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Trusco Code

1,087,385 IDR

1 Piece(s) Quote 15445427-1718

1,087,385 IDR

1 Piece(s) Quote 1.57.5445427-1726

906,308 IDR

1 Piece(s) 12 Day(s) 210450427-1751

906,308 IDR

1 Piece(s) Quote 2.512.5450427-1769

1,087,385 IDR

1 Piece(s) 12 Day(s) 315655427-1777

1,450,000 IDR

1 Piece(s) Quote 3.517.5660427-1785

1,202,770 IDR

1 Piece(s) 12 Day(s) 420660427-1793

1,631,385 IDR

1 Piece(s) Quote 4.522.5665427-1807

1,252,154 IDR

1 Piece(s) Quote 525665427-1815

1,779,539 IDR

1 Piece(s) Quote 5.527.5675427-1823

1,367,539 IDR

1 Piece(s) 12 Day(s) 630675427-1831

2,998,924 IDR

1 Piece(s) Quote 840890427-1840

3,394,154 IDR

1 Piece(s) Quote 105010100427-1734

4,778,308 IDR

1 Piece(s) Quote 126012105427-1742

Loading...

  1. 1

Basic Information

Material Micro Grain Carbide Surface treatment Infinite Coating

Tech Support