(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MUGEN-Coating 4-Flute LEAD35 End Mill

Part Number

Configured Part Number is shown.

 
Part Number
MX4351
MX4351.5
MX4352
MX4352.5
MX4353
MX4353.5
MX4354
MX4354.5
MX4355.5
MX4356
MX4358
MX43510
MX43512
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Trusco Code

774,616 IDR

1 Piece(s) Quote 13445427-1432

774,616 IDR

1 Piece(s) Quote 1.54.5445427-1441

543,693 IDR

1 Piece(s) Quote 26445427-1475

543,693 IDR

1 Piece(s) Quote 2.57.5445427-1483

593,077 IDR

1 Piece(s) 12 Day(s) 39645427-1491

1,087,385 IDR

1 Piece(s) Quote 3.510.5645427-1505

659,077 IDR

1 Piece(s) 12 Day(s) 412650427-1513

1,301,847 IDR

1 Piece(s) Quote 4.513.5650427-1521

1,367,539 IDR

1 Piece(s) Quote 5.516.5660427-1548

692,154 IDR

1 Piece(s) 12 Day(s) 618660427-1556

1,796,154 IDR

1 Piece(s) 12 Day(s) 824865427-1564

2,109,077 IDR

1 Piece(s) 12 Day(s) 10301075427-1459

2,998,924 IDR

1 Piece(s) 12 Day(s) 12361280427-1467

Loading...

  1. 1

Basic Information

Material Micro Grain Carbide Surface treatment Infinite Coating

Tech Support