(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Tweezers

Part Number

Configured Part Number is shown.

Part Number
130001
140001
140002
173111
175111
178111
179111
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip Width
(mm)
Tip Thickness
(mm)
Trusco Code Material

553,385 IDR

1 Piece(s) 12 Day(s) 1300.150.15115-2542Stainless Steel(SUS304)

677,231 IDR

1 Piece(s) 12 Day(s) 1601.10.5115-2545-

553,385 IDR

1 Piece(s) 12 Day(s) 1601.10.5115-2546-

391,693 IDR

1 Piece(s) 12 Day(s) 1302.420.77115-2550Stainless Steel(SUS304)

515,385 IDR

1 Piece(s) 12 Day(s) 1502.681.01115-2551Stainless Steel(SUS304)

624,924 IDR

1 Piece(s) 12 Day(s) 1803.531.15115-2552Stainless Steel(SUS304)

677,231 IDR

1 Piece(s) 12 Day(s) 2304.252.65115-2553Stainless Steel(SUS304)

Loading...

  1. 1

Basic Information

Product Type Tweezers Material Stainless Steel

Tech Support