(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass Tweezers

Part Number

Configured Part Number is shown.

010004

Part Number
010004
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

395,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Tip material Brass Overall Length(mm) 130 Tip Width(mm) 0.15
Tip Thickness 0.15 Trusco Code 115-2501

Please check the type/dimensions/specifications of the part 010004 in the Brass Tweezers series.

Tech Support