(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Taper Gauge TPG-700

Part Number

Configured Part Number is shown.

 
Part Number
TPG700C
TPG700D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Trusco Code Total length
(mm)

664,615 IDR

1 Piece(s) 1 Day(s) 30 to 45 (0.1 scale)377-6727159

675,385 IDR

1 Piece(s) 12 Day(s) 45 to 60 (0.1 scale)377-6735161.5

Loading...

  1. 1

Basic Information

Material Stainless Steel (SUS420J2) Instrument Error(mm) ±0.05

Tech Support