(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Block Gauges

Part Number

Configured Part Number is shown.

 
Part Number
GB1107
GB1500
GB15000
GBS1103
GBS147
GBS176
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Pairs
(Each Pair)
Standard
(mm)
Weight x Height
(mm)
Trusco Code Cross Section Size
(mm)
Manufacturer Code

624,462 IDR

1 Piece(s) 1 Day(s) -1.07030 x 9833-806710mm or less 30 (0 to -0.3)x 9 (-0.05 to 0.2)mm/more than 10mm to 35 (0 to -0.3) x 9 (-0.05 to 0.2)mm150837

778,462 IDR

1 Piece(s) 1 Day(s) -5.00030 x 9833-808510mm or less 30 (0 to -0.3)x 9 (-0.05 to 0.2)mm/more than 10mm to 35 (0 to -0.3) x 9 (-0.05 to 0.2)mm150891

1,368,308 IDR

1 Piece(s) 1 Day(s) -50.00035 x 9833-808610mm or less 30 (0 to -0.3)x 9 (-0.05 to 0.2)mm/more than 10mm to 35 (0 to -0.3) x 9 (-0.05 to 0.2)mm150941

62,854,000 IDR

1 Piece(s) 12 Day(s) 103--833-809610mm or less 30 (0 to -0.3)x 9 (-0.05 to 0.2)mm/more than 10mm to 100mm or less 35 (0 to -0.3) x 9 (-0.05 to 0.2)mm150801

36,344,154 IDR

1 Piece(s) 12 Day(s) 47--833-809810mm or less 30 (0 to -0.3)x 9 (-0.05 to 0.2)mm/more than 10mm to 100mm or less 35 (0 to -0.3) x 9 (-0.05 to 0.2)mm150804

47,033,693 IDR

1 Piece(s) Quote 76--833-809910mm or less 30 (0 to -0.3)x 9 (-0.05 to 0.2)mm/more than 10mm to 100mm or less 35 (0 to -0.3) x 9 (-0.05 to 0.2)mm150802

Loading...

  1. 1

Basic Information

Material Steel Material Details High carbon high chromium steel

Tech Support