(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ESD Pad

ESD Pad

Standard Unit Price:
189,077 IDR
Days to Ship :
1 Day(s)

Basic Specifications

  • Thickness(mm)
    1.5
  • Width(mm)
    180
  • Length(m)
    135
  • Color
    Green
  • Gloss
    Yes
  • Trusco Code
    859-8265
  • Material
    Electric Conductive Rubber
  • Features
    Compatible for 10 substances in restrictions of RoHS including 4 phthalate substances
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
189,077 IDR

Part Number : F315
Days to Ship 1 Day(s)
Standard Unit Price 189,077 IDR

Specificationtitle

  • Thickness(mm)
    1.5
  • Width(mm)
    180
  • Length(m)
    135
  • Color
    Green
  • Gloss
    Yes
  • Trusco Code
    859-8265
  • Material
    Electric Conductive Rubber
  • Features
    Compatible for 10 substances in restrictions of RoHS including 4 phthalate substances

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support