(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vernier Depth Gauge

Part Number

Configured Part Number is shown.

 
Part Number
CDS15
CDS20
CDS30
CDS50
CDS60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Instrument Error
(mm)
Base Dimension
(mm)
Trusco code Overall length L
(mm)
Manufacturer Code

1,111,847 IDR

1 Piece(s) 12 Day(s) 0 to 150±0.08100330-822723107711

1,349,539 IDR

1 Piece(s) 12 Day(s) 0 to 200±0.08100330-823528007712

2,620,154 IDR

1 Piece(s) Quote 0 to 300±0.10150330-824338007713

8,251,077 IDR

1 Piece(s) 12 Day(s) 0 to 500±0.10250377-496159007714

8,662,616 IDR

1 Piece(s) 12 Day(s) 0 to 600±0.12250377-497069007715

Loading...

  1. 1

Basic Information

Product Model Depth Gauge Minimum Reading(mm) 0.05

Tech Support