(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dial Comparator MM-2

Part Number

Configured Part Number is shown.

MM2

Part Number
MM2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,276,615 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Mounting Hole(mm) 8 W x D x H(mm) 90 x 137 x 35 Working Side(mm) 80 x 80
Main Column(mm) φ22 x 175 Trusco Code 487-5087

Please check the type/dimensions/specifications of the part MM2 in the Dial Comparator MM-2 series.

Tech Support