(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dial Bore Gage

Part Number

Configured Part Number is shown.

Part Number
844N1850
844N35100
844NH1850
844NH35100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasurement Range
(mm)
Trusco Code Manufacturer Code

23,945,693 IDR

1 Piece(s) 12 Day(s) 18 to 50835-41614474000

27,556,000 IDR

1 Piece(s) 12 Day(s) 35 to 100835-41624474001

29,938,308 IDR

1 Piece(s) 12 Day(s) 18 to 50835-41634475000

33,646,770 IDR

1 Piece(s) 12 Day(s) 35 to 100835-41644475001

Loading...

  1. 1

Basic Information

Wide Range Precision(μm) ≦2 Repetitive Accuracy(μm) ≦0.5 Note Indicator is sold separately.

Tech Support