(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multimar

Part Number

Configured Part Number is shown.

Part Number
844T
844TA
844TI
844TMA
844TMI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipManufacturer Code Outer Diameter
(mm)
Inner Diameter
(mm)
Measuring Pressure
(N)
Movement Distance of Moveable Part
(mm)
Trusco Code Application

77,425,693 IDR

1 Piece(s) 12 Day(s) 45030010-8530-115512835-3927-

13,777,847 IDR

1 Piece(s) 12 Day(s) 4500050----835-3928For outer diameter measurement

13,777,847 IDR

1 Piece(s) 12 Day(s) 4500055----835-3929For inner diameter measurement

11,343,847 IDR

1 Piece(s) 12 Day(s) 4503030----835-3930For outer diameter measurement

11,343,847 IDR

1 Piece(s) 12 Day(s) 4503031----835-3931For inner diameter measurement

Loading...

  1. 1

Tech Support