(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MarTest

Part Number

Configured Part Number is shown.

Part Number
800SGB
800SGL
800SL
800SR
800SRM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Manufacturer Code Minimum Display
(mm)
Graduation Specification Mount Shaft Diameter
(mm)
Measuring Force
(N)
Trusco Code Dial diameter

3,973,385 IDR

1 Piece(s) 12 Day(s) ±0.5043013000.010-50-06/80.10835-3906-

3,724,924 IDR

1 Piece(s) 12 Day(s) ±0.2543062500.010-25-06/80.07835-3908-

3,353,693 IDR

1 Piece(s) 12 Day(s) ±0.2543062000.010-25-06/80.07835-3909-

3,749,385 IDR

1 Piece(s) 12 Day(s) ±0.8043072500.010-40-080.15835-391038

4,270,770 IDR

1 Piece(s) 12 Day(s) ±0.2043082500.0020-100-080.15835-391138

Loading...

  1. 1

Tech Support