(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Indicator

Part Number

Configured Part Number is shown.

Part Number
1086R005100
1086R00512.5
1086R00525
1086R00550
1086R0112.5
1086R0125
1087R00512.5
1087R00525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Manufacturer Code Minimum Display
(mm)
Measuring Force
(N)
Trusco Code

31,706,462 IDR

1 Piece(s) Quote 0 to 100.043376230.00051.60 to 3.50835-4809

12,176,154 IDR

1 Piece(s) Quote 0 to 12.543376200.00050.65 to 0.90835-4806

14,861,539 IDR

1 Piece(s) 12 Day(s) 0 to 25.043376210.00050.65 to 1.15835-4807

25,705,847 IDR

1 Piece(s) 12 Day(s) 0 to 50.043376220.00051.25 to 2.70835-4808

9,889,231 IDR

1 Piece(s) Quote 0 to 12.543371300.010.65 to 0.90835-4804

12,978,616 IDR

1 Piece(s) Quote 0 to 25.043371310.010.65 to 1.15835-4805

15,614,462 IDR

1 Piece(s) 12 Day(s) 0 to 12.543376600.00050.65 to 0.90835-4810

17,898,462 IDR

1 Piece(s) Quote 0 to 25.043376610.00050.65 to 1.15835-4811

Loading...

  1. 1

Basic Information

Display Method Digital Degree of protection for enclosure IP42 Mount Shaft Diameter(mm) 8
Power Supply Battery (accessory)

Tech Support