(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outside Micrometer

Part Number

Configured Part Number is shown.

 
Part Number
MC10550
MC105125
MC105150ST
MC106175
MC106200
MC106225
MC106250
MC106275
MC106300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Trusco Code Max Allowable Error
(μm)
Manufacturer Code

1,658,154 IDR

1 Piece(s) 1 Day(s) 25 to 50331-72424151071

2,204,462 IDR

1 Piece(s) 1 Day(s) 100 to 125331-72186151074

11,447,539 IDR

1 Piece(s) Quote 0 to 150377-5640-151240

3,092,923 IDR

1 Piece(s) 1 Day(s) 150 to 175331-72697151401

3,314,769 IDR

1 Piece(s) 1 Day(s) 175 to 200331-72777151402

3,622,308 IDR

1 Piece(s) 1 Day(s) 200 to 225331-72858151403

3,845,692 IDR

1 Piece(s) 1 Day(s) 225 to 250331-72938151404

4,134,769 IDR

1 Piece(s) 1 Day(s) 250 to 275331-73079151405

4,426,000 IDR

1 Piece(s) 1 Day(s) 275 to 300331-73159151406

Loading...

  1. 1

Basic Information

Minimum Scale(mm) 0.01 Constant Pressure Device Ratchet stop Measuring Surface Shape Standard type (with cemented carbide alloy tip)

Tech Support