(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micrometer with Interchangeable Anvils

Part Number

Configured Part Number is shown.

 
Part Number
MC1064100
MC1064200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Trusco Code Max Allowable Error
(μm)
Manufacturer Code

5,262,462 IDR

1 Piece(s) 12 Day(s) 0 to 100331-73235151441

9,021,385 IDR

1 Piece(s) Quote 100 to 200331-73317151442

Loading...

  1. 1

Basic Information

Minimum Scale(mm) 0.01 Constant Pressure Device Ratchet stop Micrometer Head Stroke(mm) 25
Measuring Surface Shape Standard type (with cemented carbide alloy tip) (interchangeable anvil type)

Tech Support