(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micrometer Head

Part Number

Configured Part Number is shown.

 
Part Number
0000050
0010050
1001050
1001350
1002250
1003010
1003310
1004030
1011050
1011350M
1012050
1012250
1012350
1019350
1603000
1703010
1703310
1709050
1712050
1712350
1719050
1719350
1813300
1813310
MH65KD
MH130KD
MH250KD
T1003000D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Stem Shape Overall length L
(mm)
Minimum Scale
(mm)
Tip shape Trusco Code Manufacturer Code

1,360,000 IDR

1 Piece(s) Quote 0 to 5Straight320.02Flat377-4546151145

1,207,385 IDR

1 Piece(s) Quote 0 to 5Straight320.02Tip shape: Spherical surface (SR1.5)377-4554151146

1,207,385 IDR

1 Piece(s) Quote 0 to 6.5Straight37.50.01Flat377-4562151134

1,353,077 IDR

1 Piece(s) Quote 0 to 6.5With nut37.50.01Flat377-4571151136

904,770 IDR

1 Piece(s) Quote 0 to 15Straight610.01Flat329-8752151118

872,924 IDR

1 Piece(s) Quote 0 to 25Straight1090.01Flat377-4589151126

1,031,693 IDR

1 Piece(s) Quote 0 to 25With nut1080.01Flat377-4597151129

2,316,462 IDR

1 Piece(s) Quote 0 to 25Straight1130.01Flat377-4601151132

920,308 IDR

1 Piece(s) Quote 0 to 6.5Straight37.50.01Tip shape: Spherical surface (SR3)377-4619151135

1,031,693 IDR

1 Piece(s) Quote 0 to 6.5With nut37.50.01Tip shape: Spherical surface (SR3)377-4635151150

904,770 IDR

1 Piece(s) Quote 0 to 13Straight59.50.01Spherical surface (SR4)377-4643151111

904,770 IDR

1 Piece(s) Quote 0 to 15Straight610.01Spherical surface (SR4)377-4651151119

1,063,385 IDR

1 Piece(s) Quote 0 to 13With nut59.50.01Spherical surface (SR4)377-4660151113

1,595,385 IDR

1 Piece(s) Quote 0 to 15With nut610.01Spherical surface (SR4)377-4678151121

809,539 IDR

1 Piece(s) Quote 0 to 25Straight1180.01Flat377-4686151128

1,031,693 IDR

1 Piece(s) Quote 0 to 25With straight/clamp1210.01Flat377-4694151130

1,174,154 IDR

1 Piece(s) Quote 0 to 25With nut/With clamp1210.01Flat377-4708151131

1,063,385 IDR

1 Piece(s) Quote 0 to 15With straight/clamp75.50.01Flat377-4716151122

1,063,385 IDR

1 Piece(s) Quote 0 to 13With straight/clamp670.01Spherical surface (SR4)377-4724151115

1,158,616 IDR

1 Piece(s) Quote 0 to 13With nut/stem clamp670.01Spherical surface (SR4)377-4732151117

1,063,385 IDR

1 Piece(s) Quote 0 to 15With straight/clamp75.50.01Spherical surface (SR4)377-4741151123

1,301,077 IDR

1 Piece(s) Quote 0 to 15With nut/With clamp75.50.01Spherical surface (SR4)377-4759151225

1,063,385 IDR

1 Piece(s) Quote 0 to 25With nut98.50.01Spherical surface (SR4)377-4767151141

1,063,385 IDR

1 Piece(s) Quote 0 to 25With nut1080.01Spherical surface (SR4)377-4775151140

991,077 IDR

1 Piece(s) Quote 0 to 6.5Straight370.01Flat486-6029151147

991,077 IDR

1 Piece(s) Quote 0 to 13.0Straight58.50.01Flat486-6002151148

940,154 IDR

1 Piece(s) Quote 0 to 25.0Straight99.50.01Flat486-6011151149

940,154 IDR

1 Piece(s) Quote 0 to 25Straight98.50.01Flat377-6549151138

Loading...

  1. 1

Basic Information

Type Micrometer Head

Tech Support