(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Count Micrometer

Part Number

Configured Part Number is shown.

 
Part Number
MC12225C
MC12250C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Trusco Code Manufacturer Code

2,068,154 IDR

1 Piece(s) 1 Day(s) 0 to 25377-5658151391

2,443,692 IDR

1 Piece(s) 1 Day(s) 25 to 50377-5666151392

Loading...

  1. 1

Basic Information

Minimum Scale(mm) 0.01 Constant Pressure Device Ratchet stop Max Allowable Error(μm) 4
Measuring Surface Shape Standard type (with cemented carbide alloy tip)

Tech Support