(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SK Bluetooth Box

Part Number

Configured Part Number is shown.

DTWDG01

 
Part Number
DTWDG01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,480,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Trusco code 115-1809 Power Supply Lithium polymer battery Material Stainless Steel
Features Inner/outer measuring surface with carbide tipWith a hold function
With auto off function(approx. 20 minutes)
CR2032(lithium battery)
Combatible Bluetooth USB adapter: Bluetooth4.0 or more, HOGP Profile compatible products
Communication spec: USBHID class conformity
Charging time: Approx. 100 minutes

Please check the type/dimensions/specifications of the part DTWDG01 in the SK Bluetooth Box series.

Tech Support