(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Replacement tip for P-646-D

Replacement tip for P-646-D

Standard Unit Price:
604,615 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Main Body Material
    Stainless Steel
  • Tip material
    Zirconia ceramics
  • Overall Length(mm)
    48
  • Trusco code
    124-5374
  • Tip Width(mm)
    0.8
  • Heat Resistant Temperature(°C)
    1200
  • Feature
    Compatible for 10 substances in restrictions of RoHS including 4 phthalate
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
604,615 IDR

Part Number : P646D1
Days to Ship 12 Day(s)
Standard Unit Price 604,615 IDR

Specificationtitle

  • Main Body Material
    Stainless Steel
  • Tip material
    Zirconia ceramics
  • Overall Length(mm)
    48
  • Trusco code
    124-5374
  • Tip Width(mm)
    0.8
  • Heat Resistant Temperature(°C)
    1200
  • Feature
    Compatible for 10 substances in restrictions of RoHS including 4 phthalate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support