(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Reverse Action Tweezers

Reverse Action Tweezers

Standard Unit Price:
1,232,308 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Main Body Material
    Stainless Steel
  • Tip Width(mm)
    0.2
  • Material Details
    Stainless Steel (SUS316L)
Part Number
Overall Length(mm)

Refine by

  • 115
  • 118
  • Clear
Width(mm)

Refine by

  • 9.5
  • 9.8
  • Clear
Trusco code

Refine by

  • 830-4205
  • 830-4204
  • Clear
Tip Type

Refine by

  • Direct Type
  • Tip Curve Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
118
9.8
830-4204
Direct Type
12 Day(s)
1,232,308 IDR

Part Number : P651
Days to Ship 12 Day(s)
Standard Unit Price 1,232,308 IDR

Specificationtitle

  • Main Body Material
    Stainless Steel
  • Overall Length(mm)
    118
  • Width(mm)
    9.8
  • Trusco code
    830-4204
  • Tip Type
    Direct Type
  • Tip Width(mm)
    0.2
  • Material Details
    Stainless Steel (SUS316L)
115
9.5
830-4205
Tip Curve Type
12 Day(s)
1,232,308 IDR

Part Number : P652
Days to Ship 12 Day(s)
Standard Unit Price 1,232,308 IDR

Specificationtitle

  • Main Body Material
    Stainless Steel
  • Overall Length(mm)
    115
  • Width(mm)
    9.5
  • Trusco code
    830-4205
  • Tip Type
    Tip Curve Type
  • Tip Width(mm)
    0.2
  • Material Details
    Stainless Steel (SUS316L)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support