(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Titanium Tweezers

Titanium Tweezers

Standard Unit Price:
805,847 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Tip Width(mm)
    0.3
  • Material Details
    64 titanium alloy ELI material
  • Feature
    Compatible for 10 substances in restrictions of RoHS including 4 phthalate substances
Part Number
Overall Length(mm)

Refine by

  • 115
  • 140
  • Clear
Width(mm)

Refine by

  • 9
  • 10
  • Clear
Trusco code

Refine by

  • 124-5434
  • 124-5433
  • 124-5429
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
115
10
124-5433
12 Day(s)
805,847 IDR

Part Number : PP121
Days to Ship 12 Day(s)
Standard Unit Price 805,847 IDR

Specificationtitle

  • Overall Length(mm)
    115
  • Width(mm)
    10
  • Trusco code
    124-5433
  • Tip Width(mm)
    0.3
  • Material Details
    64 titanium alloy ELI material
  • Feature
    Compatible for 10 substances in restrictions of RoHS including 4 phthalate substances
115
10
124-5429
12 Day(s)
805,847 IDR

Part Number : PP122
Days to Ship 12 Day(s)
Standard Unit Price 805,847 IDR

Specificationtitle

  • Overall Length(mm)
    115
  • Width(mm)
    10
  • Trusco code
    124-5429
  • Tip Width(mm)
    0.3
  • Material Details
    64 titanium alloy ELI material
  • Feature
    Compatible for 10 substances in restrictions of RoHS including 4 phthalate substances
140
9
124-5434
12 Day(s)
805,847 IDR

Part Number : PP124
Days to Ship 12 Day(s)
Standard Unit Price 805,847 IDR

Specificationtitle

  • Overall Length(mm)
    140
  • Width(mm)
    9
  • Trusco code
    124-5434
  • Tip Width(mm)
    0.3
  • Material Details
    64 titanium alloy ELI material
  • Feature
    Compatible for 10 substances in restrictions of RoHS including 4 phthalate substances

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support